Download document () of 20

224NHG1BI-690
Model code: NH FUSE 224A 690V AC gG 1 DUAL IND

Eaton Bussmann series Fuse-link, LV, 224 A, AC 690 V, NH1, gL/gG, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
224NHG1BI-690
EAN
5027590468626
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 224A 690V AC gG 1 DUAL IND

Electrical data

Amperage Rating
224 A
Voltage rating
690 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specifications

Fuse size
NH1
Insulated metal gripping lugs (IMGL)
Yes

Accessories

Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD1-D Triple pole NH Fuse base

Export product specification