Download document () of 20

229746
Model code: FAK-R/KC11/I

Eaton Moeller® series FAK Palm switch, 1N/O+1N/C, mushroom red, surface mounting FAK-R/KC11/I

General specifications

Product Name
Eaton Moeller® series FAK Palm switch
Catalog Number
229746
EAN
4015082297466
Product Length/Depth
85 mm
Product Height
85 mm
Product Width
100 mm
Product Weight
0.324 kg
Certifications
CSA-C22.2 No. 94-91
CSA
CSA File No.: 012528
UL File No.: E29184
CSA Class No.: 3211-03
IEC/EN 60947-5
IEC/EN 60947-5-1
UL Category Control No.: NKCR
VDE 0660
UL
CE
CSA-C22.2 No. 14-05
UL 508
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
FAK-R/KC11/I

Product specifications

Type
Complete device
Actuator color
Red
Actuator function
Momentary
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Enclosure color
Gray
Black
Actuating force
40 N
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Overvoltage category
III
Degree of protection
IP67/IP69K
NEMA 4X
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Lifespan, mechanical
1,000,000 Operations (AC operated)
Unlocking method
None
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Foot and palm switches

Export product specification