Download document () of 20

240769
Model code: BFZ-O-ITMPL-1+/33

Eaton xComfort BF LV systems Final Distribution Boards. IT mounting plate, 33 space unit universal mounting plate for surface-mounted enclosures

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
240769
EAN
4015082407698
Product Length/Depth
40 mm
Product Height
250 mm
Product Width
720 mm
Product Weight
1.65 kg
Compliances
RoHS conform
Model Code
BFZ-O-ITMPL-1+/33

Product specifications

Used with
Universal mounting plate
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
Perforated
Accessory/spare part type
BF
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.