Download document () of 20

248403
Model code: Z-MS-0,25/3

Eaton Distribution parts. Motor-Protective Circuit-Breakers, 0,16-0,25A, 3p

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248403
EAN
4015082484033
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
54 mm
Product Weight
0.366 kg
Compliances
RoHS conform
Model Code
Z-MS-0,25/3

Product specifications

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
2 A
Adjustment range undelayed short-circuit release - max
2.6 A
Adjustment range undelayed short-circuit release - min
2 A
Heat dissipation per pole, current-dependent
2.63 W
Overload release current setting - max
0.25 A
Overload release current setting - min
0.16 A
Rated operating power at AC-3, 230 V
0 kW
Rated operating power at AC-3, 400 V
0.06 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated operational current for specified heat dissipation (In)
0.25 A
Rated short-circuit breaking capacity at 400 V AC
10 kA
Rated uninterrupted current (Iu)
0.25 A
Fitted with:
Thermal protection
Degree of protection
IP20
Equipment heat dissipation, current-dependent
7.9 W
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Three-pole

Export product specification