Download document () of 20

248862
Model code: Z-SC

Eaton Distribution parts. Auxiliary contact, 1N/O+1N/C

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248862
EAN
4015082488628
Product Length/Depth
87.5 mm
Product Height
60 mm
Product Width
8.75 mm
Product Weight
0.026 kg
Compliances
RoHS conform
Model Code
Z-SC

Product specifications

Equipment heat dissipation, current-dependent
0 W
Voltage type
AC
Functions
Auxiliary switch
Static heat dissipation, non-current-dependent
0 W
Additional equipment required
Auxiliary switch
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Assembly width
0.5 TE
Heat dissipation per pole, current-dependent
0.5 W
Main contact unit current rating - max
63 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
4
Number of switches (fault signal)
0
Rated operational current for specified heat dissipation (In)
3 A
Rated operational voltage (Ue) - max
230 V
Rated switch current
3 A
Device fitting
Auxiliary switch / relay

Export product specification