Download document () of 20

250

Eaton Crouse-Hinds series Condulet Series 5 cover, Aluminum, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 cover
Catalog Number
250
UPC
784564140524
Product Length/Depth
4.67 in
Product Height
1.53 in
Product Width
0.19 in
Product Weight
0.06 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.