Download document () of 20
Discontinued

262322
Model code: XIOC-16DX

Eaton XIOC Digital I/O module for XC100/200, 24 V DC, 4DI and 12DI/DO

General specifications

Product Name
Eaton XIOC I/O module
Catalog Number
262322
EAN
4015082623227
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.145 kg
Certifications
EN 50178
CSA-C22.2 No. 0-M
UL Category Control No.: NRAQ
CE
UL File No.: E135462
CSA Class No.: 2252-01
CSA
CSA File No.: 012528
UL508
UL
CSA-C22.2 No. 142-M
IEC/EN 61131-2
Model Code
XIOC-16DX

Product specifications

Used with
XC100/200 (expandable with up to 15 XI/OC modules)
Type
  • Digital module
  • Plug-in terminal block
Features
Digital inputs configurable
Digital outputs configurable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Number of inputs (digital)
16
Pollution degree
2
Connection
16 connections, 4 inputs, 12 freely parameterizable as inputs/outputs, 24 V DC outputs 0.5 A
Number of channels
16 Channels with the same reference potential (Inputs, Outputs)
Terminals
Optionally, screw terminals or spring-loaded terminals for digital/analog modules
Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Explosion safety category for dust
None
Input
Voltage (DC)
Output voltage
12/24 V DC (-15 %/+20 %)
Explosion safety category for gas
None
Output current
0.5 A
Current consumption
2 A per group, Total max. current, Outputs
80 mA, Internal current consumption (5 V DC), Outputs
Voltage type
DC
Output
Transistor (source type)
Input voltage
24 V DC (modules)
Overvoltage category
II
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
4 mA
Emitted interference
Class A (according to DIN/EN 55011/22)
Potential isolation
Power supply against I/O bus: yes
Power loss
Max. 1.8 W
Protection against polarity reversal
Yes
Number of outputs (digital)
12
Connection type
Plug-in terminal block, Power supply
Impact resistance
500 g/⌀ 50 mm ±25 g
Residual ripple
≤ 5 %
Data transmission type
Transistor
Rated operational voltage
24 (12) V DC
Degree of protection
IP20
Delay time
0.1 ms typ., Digital inputs 24 V DC, Delay time from 1 to 0, Debounce ON
0.1 ms typ., Digital inputs 24 V DC, Delay time from 0 to 1, Debounce ON
100 µs typ., Digital outputs, High -> Low, Off-delay
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz ± 1.0 mm
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Switching level
≤ 15 V DC, ON, Voltage level to IEC 61131-2, limit value type 1, Inputs
≤ 5 V DC, OFF, Voltage level to IEC 61131-2, limit value type 1, Inputs
Short-circuit protection
Yes, Outputs
Yes, Short-circuit rating, Outputs
Short-circuit tripping current
Max. 1.2 A over 3 ms per output, Outputs
Lamp load
Max. 3 W (without Rv per channel)
Functions
Overvoltage protection
Input current
4 mA
Parallel switching
In groups 0 - 3, 4 - 7, 8 - 11
Actuation of the outputs within a group only in the same program cycle
Voltage dips
10 ms
LED indicator
Status indication of Power supply: LED
Number of outputs (analog)
3
Permitted voltage at input - max
28.8 V
Permitted voltage at input - min
20.4 V
Permitted voltage at output - max
28.8 V
Permitted voltage at output - min
20.4 V
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Static heat dissipation, non-current-dependent Pvs
1.8 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Time delay at signal exchange - max
0.1 ms
Time delay at signal exchange - min
0.1 ms
Protection
Protection class: 1
Switching capacity
IEC/EN 60947-5-1, utilization category DC-13, Digital outputs

Export product specification