Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Distribution parts. Busbars, for SPC, 3HP
| Product Name | 
                                                Eaton Distribution parts
                                             | 
| Catalog Number | 
                                                263962
                                             | 
| EAN | 
                                                4015082639624
                                             | 
| Product Length/Depth | 
                                                52.5 mm
                                             | 
| Product Height | 
                                                15 mm
                                             | 
| Product Width | 
                                                18 mm
                                             | 
| Product Weight | 
                                                0.275 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                ZV-KSBI-3TE
                                             | 
| Features | 
                                                Insulated  Can be cut to size | 
| Electric connection type | 
                                                Fork
                                             | 
| Rated surge voltage | 
                                                0 KV
                                             | 
| Rated uninterrupted current (Iu) | 
                                                0 A
                                             | 
| Suitable for number of devices | 
                                                0
                                             | 
| Number of poles | 
                                                Single-pole
                                             | 
| Color | 
                                                Other
                                             | 
| Rated short-time withstand current (Icw) | 
                                                0 kA
                                             | 
| Cross section | 
                                                16 mm²
                                             | 
| Number of modular spacings | 
                                                3
                                             | 
| Number of phases | 
                                                1
                                             | 
| Pitch dimensions | 
                                                0 mm
                                             | 
| Rated operational voltage (Ue) - max | 
                                                400 V
                                             | 
| Rated conditional short-circuit current (Iq) | 
                                                0 kA
                                             |