Download document () of 20

264913
Model code: Z-SV-16/N-1TE

Eaton Distribution parts. Phase busbar, 1-phase, 16qmm, flat blue, pin, 1m

General specifications

Product Name
Eaton Distribution parts
Catalog Number
264913
EAN
4015082649135
Product Length/Depth
27.8 mm
Product Height
4.4 mm
Product Width
1008 mm
Product Weight
0.228 kg
Compliances
RoHS conform
Model Code
Z-SV-16/N-1TE

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated surge voltage
0 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
0
Number of poles
Two-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
1
Number of phases
1
Pitch dimensions
17.95 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
Devices with N-busbar
56 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.