Download document () of 20

271523
Model code: NZM1-XCI43-TVD

Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=375x250x175mm, for NZM size 1, TVD

General specifications

Product Name
Eaton xEnergy Safety Ci MCCB enclosure
Catalog Number
271523
EAN
4015082715236
Product Length/Depth
175 mm
Product Height
375 mm
Product Width
250 mm
Product Weight
5.681 kg
Compliances
IEC
RoHS conform
Model Code
NZM1-XCI43-TVD

Product specifications

Used with
NZM1(-4), PN1(-4), N(S)1(-4)
xEnergy Safety Ci
Special features
  • With door coupling rotary handle
  • Complete with all required functional parts
Type
xEnergy Safety Ci
Fitted with:
Transparent cover
Standard, black/gray
Frame
NZM1
Enclosure
CI43-150
Accessory/spare part type
Others
Degree of protection
IP65
Other
Enclosure material
Plastic
Rated uninterrupted current (Iu) at max. cross section
125 A
Terminal for retrofitting of 5th conductor (neutral conductor)
K50/1, K95/1N/BR
Locking facility
Lockable on the 0 position on the handle using up to 3 padlocks. Additionally with cover interlock.
Model
Surface mounting
Number of poles
Three-pole/Four-pole

Export product specification