Download document () of 20
Discontinued

272867
Model code: PLSM-B2/3N-AU

Eaton Moeller series xPole - PLS6/M MCB. Miniature circuit breaker (MCB), 2 A, 3p+N, characteristic: B, AU

General specifications

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
272867
EAN
4015082728670
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
70 mm
Product Weight
0.432 kg
Compliances
RoHS conform
Model Code
PLSM-B2/3N-AU

Product specifications

Amperage Rating
2 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
3
Number of poles (total)
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.