Download document () of 20
Discontinued

273206
Model code: PLS6-C5/4-AU

Eaton Moeller series xPole - PLS6/M MCB. PLS6, 4 poles, tripping characteristic: C, rated current In: 5 A

General specifications

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
273206
EAN
4015082732066
Product Length/Depth
85 mm
Product Height
73 mm
Product Width
70.8 mm
Product Weight
0.48 kg
Compliances
RoHS conform
Model Code
PLS6-C5/4-AU

Product specifications

Amperage Rating
5 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
4
Number of poles (total)
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.