Download document () of 20
Discontinued

276965
Model code: DILMP20(600V60HZ)

Eaton Moeller® series DILMP Contactor, 4 pole, 22 A, 600 V 60 Hz, AC operation

General specifications

Product Name
Eaton Moeller® series DILMP 4-pole contactor
Catalog Number
276965
EAN
4015082769659
Product Length/Depth
75 mm
Product Height
68 mm
Product Width
45 mm
Product Weight
0.236 kg
Certifications
UL
CSA
VDE 0660
IEC/EN 60947
Catalog Notes
Contacts according to EN 50012
Model Code
DILMP20(600V60HZ)

Product specifications

Number of poles
Four-pole
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
5000 mechanical Operations/h (DC operated)
5000 mechanical Operations/h (AC operated)
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
8000 V AC
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Connection
Screw terminals
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Conventional thermal current Ith (1-pole, enclosed)
54 A
Conventional thermal current Ith (3-pole, enclosed)
18 A
Conventional thermal current Ith at 55°C (3-pole, open)
20.5 A
Conventional thermal current Ith of main contacts (1-pole, open)
60 A
Equipment heat dissipation, current-dependent Pvid
3 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1 W
Application
Contactors for 4 pole electric consumers
Product category
Contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Electrical connection type of main circuit
Screw connection
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Voltage type
AC
Degree of protection
IP20
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
4
Rated breaking capacity at 220/230 V
120 A
Rated breaking capacity at 380/400 V
120 A
Rated breaking capacity at 500 V
100 A
Rated breaking capacity at 660/690 V
70 A
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
600 V
Rated control supply voltage (Us) at AC, 60 Hz - min
600 V
Drop-out voltage
AC operated: 0.6 - 0.4 x UC, AC operated
Overvoltage category
III
Duty factor
100 %
Lifespan, mechanical
10,000,000 Operations (DC operated)
10,000,000 Operations (AC operated)
Pick-up voltage
0.8 - 1.1 V AC/DC x Us
0.8 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
24 VA, Dual-frequency coil in a cold state and 1.0 x Us
Safe isolation
400 V AC, Between coil and contacts, According to EN 61140
400 V AC, Between the contacts, According to EN 61140
Power consumption, pick-up, 60 Hz
19 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
24 VA, Dual-frequency coil in a cold state and 1.0 x Us
Residual current
1 mA (with actuation of A1 - A2 by the electronics with "0" signal)
Screw size
M3.5, Terminal screw
Power consumption, sealing, 50 Hz
1.4 W, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
1.4 W, Dual-frequency coil in a cold state and 1.0 x Us
4 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Terminal capacity (flexible with ferrule)
1 x (0.75 - 1.5) mm²
2 x (0.75 - 1.5) mm²
Shock resistance
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Terminal capacity (solid)
2 x (0.75 - 2.5) mm²
1 x (0.75 - 4) mm²
1 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
18 - 14
Tightening torque
1.2 Nm, Screw terminals
Terminal capacity (flexible)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated insulation voltage (Ui)
690 V
Rated making capacity up to 690 V (cos phi to IEC/EN 60947)
144 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
22 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
12 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
12 A
Rated operational current (Ie) at AC-3, 440 V
12 A
Rated operational current (Ie) at AC-3, 500 V
10 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
7 A
Rated operational current (Ie) at AC-4, 400 V
10 A
Rated operational current (Ie) at DC-1, 110 V
22 A
Rated operational current (Ie) at DC-1, 220 V
6 A
Rated operational current (Ie) at DC-1, 60 V
22 A
Rated operational current for specified heat dissipation (In)
22 A
Rated operational power at AC-1, 220/230 V, 50 Hz
8 kW
Rated operational power at AC-1, 240 V, 50 Hz
9 kW
Rated operational power at AC-1, 380/400 V, 50 Hz
14 kW
Rated operational power at AC-1, 415 V, 50 Hz
15 kW
Rated operational power at AC-1, 440 V, 50 Hz
16 kW
Rated operational power at AC-1, 500 V, 50 Hz
18 kW
Rated operational power at AC-1, 690 V, 50 Hz
24 kW
Rated operational power at AC-3, 240 V, 50 Hz
4 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 415 V, 50 Hz
7 kW
Rated operational power at AC-4, 380/400 V, 50 Hz
4.5 kW
Rated operational power (NEMA)
0 kW
Rated operational voltage (Ue) at AC - max
690 V
Resistance per pole
2.5 mΩ
Static heat dissipation, non-current-dependent Pvs
1.4 W
Stripping length (control circuit cable)
10 mm
Stripping length (main cable)
10 mm
Switching time (AC operated, make contacts, closing delay) - max
21 ms
Switching time (AC operated, make contacts, closing delay) - min
15 ms
Switching time (AC operated, make contacts, opening delay) - max
18 ms
Switching time (AC operated, make contacts, opening delay) - min
9 ms
Short-circuit protection rating (type 1 coordination) at 400 V
35 A gG/gL
Short-circuit protection rating (type 1 coordination) at 690 V
25 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
20 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
20 A gG/gL
Conventional thermal current Ith at 40°C (3-pole, open)
22 A
Conventional thermal current Ith at 50°C (3-pole, open)
21 A
Conventional thermal current Ith at 60°C (3-pole, open)
20 A
Rated operational power at AC-3, 440 V, 50 Hz
7.5 kW
Rated operational power at AC-3, 500 V, 50 Hz
7 kW
Rated operational power at AC-3, 690 V, 50 Hz
6.5 kW
Actuating voltage
600 V 60 Hz
Altitude
Max. 2000 m
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
690 V

Export product specification