Download document () of 20

283101
Model code: BFZ-DINS-2/48

Eaton xComfort BF LV systems Final Distribution Boards. DIN rail mounting frame for 24 Module Units per row, 2 rows

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
283101
EAN
4015082831011
Product Length/Depth
60 mm
Product Height
295 mm
Product Width
475 mm
Product Weight
0.72 kg
Compliances
RoHS conform
Model Code
BFZ-DINS-2/48

Product specifications

Used with
DIN rail mounting frame
Accessory consideration
BF flat distribution board
Type
BF flat distribution board
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.