Download document () of 20

283485
Model code: XAD0406

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=425x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283485
EAN
4015082834852
Product Length/Depth
495 mm
Product Height
90 mm
Product Width
340 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Model Code
XAD0406

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification