Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Main LV systems LV switchgear. Cover strip, 12Mod, 45mm
| Product Name | 
                                                Eaton xEnergy Main LV switchgear
                                             | 
| Catalog Number | 
                                                284708
                                             | 
| EAN | 
                                                4015082847081
                                             | 
| Product Length/Depth | 
                                                7 mm
                                             | 
| Product Height | 
                                                53 mm
                                             | 
| Product Width | 
                                                215 mm
                                             | 
| Product Weight | 
                                                0.3 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XAS12
                                             | 
| RAL-number | 
                                                0
                                             | 
| Color | 
                                                Other
                                             | 
| Material | 
                                                Other
                                             | 
| Mounting position | 
                                                Other
                                             | 
| Model | 
                                                Cover
                                             |