Download document () of 20

284710
Model code: XADB04

Eaton xEnergy Main LV systems LV switchgear. Cable duct support, W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284710
EAN
4015082847104
Product Length/Depth
350 mm
Product Height
20 mm
Product Width
60 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Model Code
XADB04

Product specifications

Color
Stainless steel
Material
Metal
Model
Other
RAL-number
0

Export product specification