Download document () of 20

284743
Model code: XAS3-3

Eaton xEnergy Main LV systems LV switchgear. Cover, cut out for circuit breaker, NZM3, 3p, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284743
EAN
4015082847432
Product Length/Depth
200 mm
Product Height
23 mm
Product Width
150 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
XAS3-3

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
In the field
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.