Download document () of 20

285226
Model code: BFZ-OTT-DR-6/144

Eaton xComfort BF LV systems Final Distribution Boards. Surface mounted steel sheet door white, transparent with Profi Line handle for 24MU per row, 6 rows

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
285226
EAN
4015082852269
Product Length/Depth
35 mm
Product Height
1175 mm
Product Width
550 mm
Product Weight
3.33 kg
Compliances
RoHS conform
Model Code
BFZ-OTT-DR-6/144

Product specifications

Used with
Doors, sheet steel, transparent
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
EMC-version
Version as glazed door
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
White
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.