Download document () of 20

285645
Model code: BFZ-OTR-4/96

Eaton xComfort BF LV systems Final Distribution Boards. Surface-mount sheet steel door suitable for use with RMQ, 4/96

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
285645
EAN
4015082856458
Product Length/Depth
730 mm
Product Height
60 mm
Product Width
555 mm
Product Weight
4.6 kg
Compliances
RoHS conform
Model Code
BFZ-OTR-4/96

Product specifications

Used with
Doors, sheet steel “RMQ”
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Features
EMC-version
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
White
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.