Download document () of 20

291465
Model code: EVG-16/1PHAS/6MODUL

Eaton Moeller series xPole - Busbar. EV busbars 1Ph., 6HP, 80A for PLS. CLS. PKN., PFIM, PFHM, PFNM

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
291465
EAN
4015082914653
Product Length/Depth
29 mm
Product Height
4.5 mm
Product Width
105 mm
Product Weight
0.033 kg
Compliances
RoHS conform
Certifications
UL Listed
CSA Certified
Catalog Notes
No end caps required, do not shorten
Model Code
EVG-16/1PHAS/6MODUL

Product specifications

Used with
FAZ or FI breakers
Busbar
EVG
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for residual current circuit breakers
Busbar for miniature circuit breaker
Busbar for combined residual current/power circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
6
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
6
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
6 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.