Download document () of 20

292908
Model code: XAW2006AF

Eaton xEnergy Main LV systems LV switchgear. Side wall, for HxD=2000x600mm, add on frame, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
292908
EAN
4015082929084
Product Length/Depth
2000 mm
Product Height
50 mm
Product Width
490 mm
Product Weight
24.5 kg
Compliances
RoHS conform
Model Code
XAW2006AF

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Side panel use

Export product specification