Download document () of 20

293624
Model code: BFZ-WFR-33

Eaton xComfort BF LV systems Final Distribution Boards. Cable lacing rail for 33 horizontal pitches

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
293624
EAN
4015082936242
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
650 mm
Product Weight
0.28 kg
Compliances
RoHS conform
Model Code
BFZ-WFR-33

Product specifications

Used with
Cable guard rail
BF flat distribution board
Accessory consideration
Accessory/spare part type
BF
Type
  • Additional equipment
  • BF flat distribution board
Outer diameter
12.4 mm
Number of height units
0
RAL-number
0
Color
Other
Model
Cable guard rail
Functions
Additional equipment
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.