Eaton xComfort BF LV systems Final Distribution Boards. PE/N terminal kit, max. 63A, 2 x 25 mm2 + 13 x 16 mm2
| Product Name | 
                                            
                                            
                                             
                                                Eaton xComfort BF other accessory
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                293630
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015082936303
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                15 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                150 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                50 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.1 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                BFZ-TS-KL15
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                PE/neutral terminal kit  
                                        BF flat distribution board Accessory consideration  | 
                                    
| Type | 
                                            
                                            
                                            
  | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                BF
                                             
                                         | 
                                    
| Nominal current | 
                                            
                                            
                                             
                                                63 A
                                             
                                         | 
                                    
| Number of connections (Less Than 6 mm squared) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (Less Than AWG 6) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (Greater Than 25 mm squared) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (Greater Than 250 kcmil) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (10 mm squared) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (16 mm squared) | 
                                            
                                            
                                             
                                                13
                                             
                                         | 
                                    
| Number of connections (25 mm squared) | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Number of connections (250 kcmil) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (AWG 2) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (AWG 4) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (AWG 4/0) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (AWG 6) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of connections (total) | 
                                            
                                            
                                             
                                                15
                                             
                                         | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Single-pole
                                             
                                         | 
                                    
| Connection type | 
                                            
                                            
                                             
                                                Clamp  
                                        Screwing  | 
                                    
| Mounting method | 
                                            
                                            
                                             
                                                Screw
                                             
                                         | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Fine strand conductors  
                                        Solid conductors Stranded conductors  | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Additional equipment
                                             
                                         | 
                                    
| Conductor cross section, input - min | 
                                            
                                            
                                             
                                                1.5 mm²
                                             
                                         | 
                                    
| Conductor cross section, output AWG - min | 
                                            
                                            
                                             
                                                0 mm²
                                             
                                         | 
                                    
| Conductor cross section, input - max | 
                                            
                                            
                                             
                                                10 mm²
                                             
                                         | 
                                    
| Conductor cross section, input AWG - max | 
                                            
                                            
                                             
                                                0 mm²
                                             
                                         | 
                                    
| Number of inputs | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Conductor cross section, input AWG - min | 
                                            
                                            
                                             
                                                0 mm²
                                             
                                         | 
                                    
| Number of outputs | 
                                            
                                            
                                             
                                                13
                                             
                                         | 
                                    
| Conductor cross section, output - max | 
                                            
                                            
                                             
                                                10 mm²
                                             
                                         | 
                                    
| Conductor cross section, output AWG - max | 
                                            
                                            
                                             
                                                0 mm²
                                             
                                         | 
                                    
| Conductor cross section, output - min | 
                                            
                                            
                                             
                                                1.5 mm²
                                             
                                         |