Eaton Moeller® series DILK Contactor for capacitors, with series resistors, 50 kVAr, 24 V 50/60 Hz
| Product Name |
Eaton Moeller® series DILK capacity contactor
|
| Catalog Number |
294080
|
| EAN |
4015082940805
|
| Product Length/Depth |
147 mm
|
| Product Height |
190 mm
|
| Product Width |
55 mm
|
| Product Weight |
1.171 kg
|
| Certifications |
VDE 0660
IEC/EN 60947 |
| Model Code |
DILK50-10(24V50/60HZ)
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
Series resistors
|
| Operating frequency |
120 Operations/h
|
| Ambient operating temperature - max |
60 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature (enclosed) - max |
40 °C
|
| Ambient operating temperature (enclosed) - min |
25 °C
|
| Equipment heat dissipation, current-dependent Pvid |
21.3 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
7.1 W
|
| Number of auxiliary contacts (normally closed contacts) |
0
|
| Number of auxiliary contacts (normally open contacts) |
0
|
| Number of contacts (normally closed) as main contact |
0
|
| Number of main contacts (normally open contact) |
3
|
| Rated control supply voltage (Us) at AC, 50 Hz - max |
24 V
|
| Rated control supply voltage (Us) at AC, 50 Hz - min |
24 V
|
| Rated control supply voltage (Us) at AC, 60 Hz - max |
24 V
|
| Rated control supply voltage (Us) at AC, 60 Hz - min |
24 V
|
| Rated control supply voltage (Us) at DC - max |
0 V
|
| Rated control supply voltage (Us) at DC - min |
0 V
|
| Rated operational current for specified heat dissipation (In) |
72 A
|
| Rated operational power at AC-6B, 220/230 V, 50 Hz |
25 kW
|
| Rated operational power at AC-6B, 380/400 V, 50 Hz |
50 kW
|
| Connection |
Screw terminals
|
| Rated operational power at AC-6B, 525 V, 50 Hz |
65 kW
|
| Rated operational power at AC-6B, 690 V, 50 Hz |
85 kW
|
| Static heat dissipation, non-current-dependent Pvs |
4.1 W
|
| Switching time (AC operated, make contacts, closing delay) - min |
50 ms
|
| Switching time (AC operated, make contacts, opening delay) - min |
40 ms
|
| Application |
Contactors for power factor correction
|
| Product category |
DILK Contactors for capacitors
|
| Protection |
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
|
| Number of auxiliary contacts (change-over contacts) |
0
|
| Operating voltage at AC, 50 Hz - min |
230 V
|
| Operating voltage at AC, 50 Hz - max |
690 V
|
| Operating voltage at AC, 60 Hz - min |
230 V
|
| Operating voltage at AC, 60 Hz - max |
690 V
|
| Rated blind power at 400 V, 60 Hz |
50 kVA
|
| Arcing time |
10 ms
|
| Electrical connection type of main circuit |
Screw connection
|
| Voltage type |
AC
|
| Degree of protection |
IP00
|
| Drop-out voltage |
AC operated: 0.6 - 0.3 x UC, AC operated
|
| Duty factor |
100 %
|
| Emitted interference |
According to EN 60947-1
|
| Interference immunity |
According to EN 60947-1
|
| Lifespan, electrical |
150,000 Operations
|
| Making capacity without damping (I-peak value) |
180 x Ie
|
| Pick-up voltage |
0.8 - 1.15 V AC x Uc
|
| Power consumption, pick-up, 50 Hz |
45 VA, Dual-frequency coil in a cold state and 1.0 x Us
|
| Power consumption, pick-up, 60 Hz |
45 VA, Dual-frequency coil in a cold state and 1.0 x Us
|
| Power consumption, sealing, 50 Hz |
4.1 W, Dual-frequency coil in a cold state and 1.0 x Us
|
| Power consumption, sealing, 60 Hz |
4.1 W, Dual-frequency coil in a cold state and 1.0 x Us
1.5 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz |
| Rated blind power |
50 kvar
|
| Rated operational current (Ie) |
72 A at 400 V (three-phase capacitors, open)
65 A at 690 V (three-phase capacitors, enclosed) 72 A at 690 V (three-phase capacitors, open) 65 A at 400 V (three-phase capacitors, enclosed) 72 A at 230 V (three-phase capacitors, open) 65 A at 230 V (three-phase capacitors, enclosed) 72 A at 525 V (three-phase capacitors, open) 65 A at 525 V (three-phase capacitors, enclosed) |
| Special purpose rating of capacitor switching |
72.1 A, 240 V 60 Hz 3phase, (UL/CSA)
30 kVar, 240 V 60 Hz 3phase, (UL/CSA) 72.1 A, 480 V 60 Hz 3phase, (UL/CSA) 72.1 A, 600 V 60 Hz 3phase, (UL/CSA) 75 kVar, 600 V 60 Hz 3phase, (UL/CSA) 60 kVar, 480 V 60 Hz 3phase, (UL/CSA) |
| Terminal capacity (stranded) |
1 x (16 - 50) mm², Main cables
|
| Terminal capacity (copper band) |
1 x (6 x 9 x 0.8) mm (Number of segments x width x thickness), Main cables
|
| Terminal capacity (flexible with ferrule) |
1 x (2.5 - 35) mm², Main cables
|
| Terminal capacity (solid) |
1 x (2.5 - 16) mm², Main cables
|
| Terminal capacity (solid/stranded AWG) |
12 - 2, Main Cables
|