Download document () of 20

300936
Model code: ARC-AT-T/3G

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON quenching device, top installation, 3G

General specifications

Product Name
Eaton Arc Fault Protection System ARCON quenching device
Catalog Number
300936
EAN
9010238132672
Product Length/Depth
160 mm
Product Height
250 mm
Product Width
470 mm
Product Weight
16.52 kg
Compliances
RoHS conform
Model Code
ARC-AT-T/3G

Product specifications

Frequency rating
50 Hz
Nominal voltage
Other
Permitted short-circuit duration at 25 kA - max
1000 ms
Short-circuit current - max
150 kA
Short-circuit current - min
7.5 kA
Typical reaction time at 25 kA
1 ms

Export product specification