Knowledge Search
Download document () of 20

302335
Model code: 01.E950.6VG.10.S.P.-

Eaton 01.E Return line Filter Elements, 01.E 950.6VG.10.S.P.-, 6 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 950

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
302335
Product Length/Depth
350 mm
Product Weight
2.85 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO3968
ISO3724
ISO16889
ISO2942
ISO2941
ISO2943
Model Code
01.E950.6VG.10.S.P.-

Product specifications

Filter element type
Return-line filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
950
Retention rating
7.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.