Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                IZM63N3-P63W-1. Circuit-breaker, 3p, 6300 A, withdrawable
| Product Name | 
                                                Eaton Moeller series IZMX/INX circuit-breaker
                                             | 
| Catalog Number | 
                                                303660
                                             | 
| EAN | 
                                                9010238191969
                                             | 
| Product Length/Depth | 
                                                474 mm
                                             | 
| Product Height | 
                                                524 mm
                                             | 
| Product Width | 
                                                909 mm
                                             | 
| Product Weight | 
                                                157.4 kg
                                             | 
| Compliances | 
                                                IEC  RoHS conform | 
| Model Code | 
                                                IZM63N3-P63W-1
                                             | 
| Amperage Rating | 
                                                6300 A
                                             | 
| Frame | 
                                                IZM63
                                             | 
| Mounting Method | 
                                                Withdrawable
                                             | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Overload release current setting - max | 
                                                6300 A
                                             | 
| Overload release current setting - min | 
                                                2520 A
                                             | 
| Protection | 
                                                Universal protection and power measurement
                                             | 
| Number of poles | 
                                                Three-pole
                                             | 
| Degree of protection | 
                                                IP20  IP41 with door sealing frame IP54 with protective cover | 
| Type | 
 |