Photo is representative
Download
IZM-M48DC-1. Motor operator, 48 V DC
| Product Name |
Eaton IZM32/IN32 motor operator
|
| Catalog Number |
303752
|
| EAN |
9010238192669
|
| Product Length/Depth |
190.5 mm
|
| Product Height |
165.1 mm
|
| Product Width |
177.8 mm
|
| Product Weight |
3.059 kg
|
| Compliances |
RoHS conform
|
| Model Code |
IZM-M48DC-1
|
| Used with |
IZM63…
IN63… |
| Accessory/spare part type |
Withdrawable units
|
| Control voltage operating range |
48 V DC
|
| Special features |
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.
|