Download document () of 20

303839
Model code: IZM-OTS-1

IZM-OTS-1. Signalling switch tripped, 2 W

General specifications

Product Name
Eaton IZM32/IN32 auxiliary contact block
Catalog Number
303839
EAN
9010238193284
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.215 kg
Compliances
RoHS conform
CE Marked
Model Code
IZM-OTS-1

Product specifications

Used with
IZM63…
IN63…
Electric connection type
Flat plug-in connection
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
10 A
Mounting Method
Other
Accessory/spare part type
Trip indication / Reset options
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of switches (fault signal)
0
Model
Integrable
Lamp holder
None
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.