Knowledge Search
Download document () of 20

316613
Model code: 01.NR1000.10G.10.B.P.-

Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.10G.10.B.P.-, 10 G, Stainless steel wire mesh (G), Nitrile, 145 psi (10 Bar), Size: 1000

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
316613
Product Length/Depth
400 mm
Product Weight
4.5 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO3968
ISO2941
ISO3724
ISO2942
ISO3723
ISO16889
ISO2943
Model Code
01.NR1000.10G.10.B.P.-

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
10 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
1000
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.