
Fuse accessory, Fuse-holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, back stud connected, fuse-link NSD
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
32NNSBS
|
EAN |
5027590476973
|
UPC |
051712834032
|
Product Length/Depth |
81 mm
|
Product Height |
90 mm
|
Product Width |
26 mm
|
Product Weight |
122.6 g
|
Compliances |
Contact factory
|
Model Code |
32A 550V FUSEHOLDER 10 1.5KG
|
Amperage Rating |
32 A
|
Connection type |
Other
|
Features |
Halogen free
|
Number of poles |
Single-pole
|
Fitted with: |
Two back studs
|
Voltage rating at AC |
550 V a.c.
|
Fuse type |
NSD
|
Color |
Black
|
Bus-mounting type |
Yes
|
Connection |
Back stud/back stud
|
Construction size |
Other
|
Mounting method |
DIN rail
|
Quantity |
10
|
Voltage rating |
550 V
|
Type |
fuse accessory
|
Special features |
Back stud connected
|
Application |
general industrial applications
|
Model |
Safeloc
|