Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton 01.NL In-Line Filter Elements, 01.NL 1000.10API.30.E.P.VA, 10 API, Glass fiber fleece (API), Nitrile, 435 psi (30 Bar), Size: 1000
| Product Name | 
                                                Eaton 01.NL In-Line Filter Element
                                             | 
| Catalog Number | 
                                                339460
                                             | 
| Product Length/Depth | 
                                                630 mm
                                             | 
| Product Weight | 
                                                2.946 kg
                                             | 
| Compliances | 
                                                ISO 4406:99  NAS 1638 DIN 24550-3 | 
| Certifications | 
                                                ISO3723  ISO2941 ISO3724 ISO2942 ISO16889 ISO3968 ISO2943 | 
| Model Code | 
                                                01.NL1000.10API.30.E.P.VA
                                             | 
| Filter element type | 
                                                In-line filter elements (DIN 24550-3)
                                             | 
| Filter fineness | 
                                                10 API
                                             | 
| Filter media type | 
                                                Glass fiber fleece (API)
                                             | 
| Sealing material | 
                                                Nitrile
                                             | 
| Nominal size | 
                                                1000
                                             | 
| Retention rating | 
                                                10.0 µm
                                             | 
| Delta P resistance | 
                                                435 psi (30 Bar)
                                             |