Download document () of 20

35NHM000B
Model code: NH FUSE 35A 500V aM SIZE 000 DUAL IND

Eaton Fuse-link, low voltage, 35 A, AC 500 V, NH000, aM, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
35NHM000B
EAN
5027590478014
Product Length/Depth
125 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
191 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 35A 500V aM SIZE 000 DUAL IND

Electrical data

Amperage Rating
35 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class aM

Product specifications

Fuse size
NH000
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors

Export product specification