Download document () of 20

36366 RTSC NK

Eaton B-Line series Type 3/3R junction boxes, 36" height, 6" length, 36" width, NEMA 3R, Screw cover, RTSC NK enclosure, Surface mounted, Medium single door, No knockout, Embossed thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
36366 RTSC NK
UPC
782051030464
Product Length/Depth
6 in
Product Height
36 in
Product Width
36 in
Product Weight
104.9 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Rain hood,flanged cover,plated studs and wing nuts
Style
Medium single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
12 gauge
Model
RTSC NK enclosure
Mounting method
Surface
Mounting hole details
Embossed thru holes

Export product specification