Eaton Bussmann series medium voltage BS air fuse, 36 kV, 10 A, 16 kA, 50.8 x 565 , With Striker
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
36ADIHA10
|
EAN |
5027590478076
|
Product Length/Depth |
565 mm
|
Product Height |
50.8 mm
|
Product Width |
50.8 mm
|
Product Weight |
3000 g
|
Compliances |
BS 2692-1
|
Certifications |
KEMA Certified
|
Amperage Rating |
10 A
|
Voltage rating |
36 kV
|
Breaking capacity |
16 kA
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Rated frequency - min |
50 Hz
|
Class |
Class back-up
|
Resistance |
378 ohms
|
Application |
|
Fuse indicator |
With Striker
|
Fuse size |
50.8 x 565 mm
|
Standard |
British Standard
|
Mounting method |
Clip-in
|
Used with |
A3354710 Fuse clip
|