Download document () of 20

3.6WFOSJ160

Motor fuse-link, medium voltage, 160 A, AC 3.6 kV, DIN 43625 3", 76 x 192 mm, back-up, DIN, with striker

General specifications

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WFOSJ160
EAN
5027590475419
Product Length/Depth
192 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
2100 g
Compliances
VDE 0670-4
DIN 43625
Certifications
IEC60282-1

Product specifications

Used with
A3354730 Nickel-plated copper fuse clip
Amperage Rating
160 A
Fuse size
76 x 192 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical
Watt losses
47 W
Resistance
1.28 ohms
Fuse diameter
76 mm
Interrupt rating
50 kAIC
Construction size
76 x 192 mm
Voltage rating
3.6 kV
Type
fuse
Application
Motor protection
Fuse type
WFOSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.