Download document () of 20
To be discontinued

3S550FR

Eaton 3S UPS FR, 550 VA, 330 W, Input: French, Outputs: (3) French, (3) French surge only, Tower

A newer version of this product is available:

General specifications

Product Name
Eaton 3S UPS
Catalog Number
3S550FR
UPC
743172034632
Product Length/Depth
335 mm
Product Height
86 mm
Product Width
140 mm
Product Weight
2.9 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Product specifications

Special features
  • Attractive design and glossy finish make the 3S a perfect fit for the modern office environment
  • 6 outlets to connect your PC + peripherals
  • French (FR) outlets for easy connection
  • HID-compliant USB port (cable supplied), for automatic integration with major operating systems (Windows/Mac OS/Linux)
  • Protects Telephone, Internet and Ethernet line from "back door" power surges
  • Compact unit fits on or under your desk or can be mounted on a wall
  • Easy to replace battery helps to extend UPS service life
Topology
Offline
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
550 VA
Wattage
330W
Rack mounting kit
No
Package contents
  • USB cable
  • User manual
  • Safety instructions
Surge protection
Yes
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
46 Hz
Input connection
Protective contact (SCHUKO)
Input cord length
1.5 m
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
46-70 Hz
Receptacle
(3) French, (3) French surge only
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery replacement
User replaceable
Battery rating
12 V / 5 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime at half load
3 min
Communication
USB port (HID compliant), cable supplied
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LEDs
Type of interface
USB
Potential free switch contact
No
Altitude
2000 m
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Output apparent power
550 VA
Input voltage - max
284 V
Input voltage - min
161 V
Output voltage - max
284 V
Output voltage - min
161 V
Battery quantity
1
Efficiency at max. load
98
Input voltage range
184-264 V (adjustable to 161-284 V)
Output frequency
50/60 Hz
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Phase (input)
1
Phase (output)
1
Runtime at full load
3 min

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.