Download document () of 20

4930210FUL-0046C

Eaton, Alarms & signalling devices, Fulleon, CXM Call Point, Glass element, Single Pole Changeover contacts, Green housing, Back box.

General specifications

Product Name
Eaton Conventional call point
Catalog Number
4930210FUL-0046C
EAN
8714112097002
Product Length/Depth
53 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.19 kg
Certifications
CE

Product specifications

Type of messaging
Door release (green)
Color
Other
Number Of Poles
1
Material
Plastic
Degree of protection (IP)
IP24
Addressing mode
Hard addressing
Alarm current - max
3000 mA
Alarm current - min
0 mA
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Resettable
No
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Fitted with:
Glass Disc
Construction material
ABS/FR
Cable entry
Rear
Mounting position
Wall (weatherproof)
Wall surface (internal)
System wiring
0.28 mm - 2.5 mm
VdS accepted
NO
Power consumption
0 W

Export product specification