Download document () of 20

4A-24-42-HX12

Eaton B-Line series imperial cable tray and ladder, 4.25" height, 72" length, 54" width, Series 4 horizontal cross, 12" radius, Aluminum

General specifications

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
4A-24-42-HX12
UPC
781011083922
Product Length/Depth
72 in
Product Height
4.25 in
Product Width
54 in
Product Weight
15.98 lb
Certifications
UL Classified
CSA
CE

Product specifications

Material
Aluminum
Type
Series 4 horizontal cross
Radius
12 in

Export product specification