Photo is representative
Download
Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Non-insulated, Malleable iron, 3/4"
Product Name |
Eaton Crouse-Hinds series conduit bushed (chase) nipple
|
Catalog Number |
51
|
UPC |
784564100511
|
Product Length/Depth |
1.44 in
|
Product Height |
0.75 in
|
Product Width |
1.44 in
|
Product Weight |
0.08 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Malleable iron
|
Conduit type |
Rigid/IMC
|
Insulator |
Non-insulated
|
Trade size |
3/4"
|