Eaton 5E Gen2 UPS FR, 700 VA, 360 W, Input: French, Outputs: (2) French, Tower
Product Name |
Eaton 5E Gen2 UPS
|
Catalog Number |
5E700F
|
EAN |
3553340704154
|
Product Length/Depth |
288 mm
|
Product Height |
148 mm
|
Product Width |
100 mm
|
Product Weight |
4.3 kg
|
Compliances |
CB
LVD Directive EMC Directive RoHS Directive Packaging Directive WEEE Directive Batteries Directive |
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE Cm IEC/EN 62040-3 EAC UKCA Ukr |
Special features |
|
Topology |
Line-interactive
|
Form factor |
Tower
|
Construction type |
Free standing model
|
Color |
Black
|
VA rating |
700 VA
|
Wattage |
360 W
|
Rack mounting kit |
No
|
Package contents |
|
Surge protection |
Yes
|
Internal bypass |
No
|
Hot swap power |
No
|
Auto shutdown function |
No
|
Primary frequency - max |
63 Hz
|
Primary frequency - min |
45 Hz
|
Input connection |
Protective contact (SCHUKO)
|
Input cord length |
1.2 m
|
Input nominal voltage |
230V default (220/230/240V)
|
Nominal frequency |
50/60 Hz
|
Input frequency range |
45-63 Hz
|
Receptacle |
(2) French
|
Number of output connections French standard (Type E) |
2
|
Voltage |
230V
|
Output nominal voltage |
230V
|
Feed type |
1
|
Voltage type |
AC
|
Runtime graph |
|
Battery management |
Automatic battery test, deep-discharge protection, cold-start capable
|
Battery rating |
12 V / 7 Ah
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
No
|
Expansion slots |
No
|
Ethernet interface |
No
|
Includes network card |
No
|
User interface |
LEDs
|
Type of interface |
None
|
Potential free switch contact |
No
|
Relative humidity |
0-90% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Operating temperature - max |
40 °C
|
Operating temperature - min |
0 °C
|
Output apparent power |
700 VA
|
Input voltage - max |
300 V
|
Input voltage - min |
140 V
|
Output voltage - max |
257 V
|
Output voltage - min |
195 V
|
Secondary frequency - max |
60 Hz
|
Secondary frequency - min |
50 Hz
|
Battery quantity |
1
|
Efficiency at max. load |
95
|
Input voltage range |
140-300 V
|
Output frequency |
50/60 Hz
|
Output voltage range |
195-257 V
|
Phase (input) |
1
|
Phase (output) |
1
|
Power consumption |
18.9 W
|