Photo is representative
Download
Eaton Bussmann series automotive qualified TVS diode, 6KPE family, 30Vdc, Uni-directional AEC-Q101 qualified
Product Name |
Eaton Bussmann series automotive qualified TVS diode
|
Catalog Number |
6KPE30AH
|
UPC |
051712862141
|
Product Height |
9.1 mm
|
Product Weight |
2.76 g
|
Compliances |
RoHS Compliant
|
Voltage rating |
30 V
|
Clamping voltage |
48.4 V
|
Peak current 8/20 |
136.4
|
Component package size |
Axial lead
|
Type |
Automotive qualified TVS diode
|
Special features |
Unidirectional
|