Eaton Bussmann series high speed British standard fuse, Double barrel, 700A, 690 VAC/450 VDC (IEC), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 450 VDC
| Product Name |
Eaton Bussmann series high speed british standard fuse
|
| Catalog Number |
700FMM
|
| EAN |
5027590054997
|
| UPC |
051712553032
|
| Product Length/Depth |
112 mm
|
| Product Height |
38 mm
|
| Product Width |
83 mm
|
| Product Weight |
452 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated Designed and tested to BS88 part 4 IEC 60269-4 UL recognized CCC |
| Amperage Rating |
700 A
|
| Voltage rating |
690 V AC
|
| Rated voltage AC |
690 V
|
| Rated voltage DC |
450 V
|
| Interrupt rating |
200 kA RMS Sym (IEC/UL), 40 kA at 450 Vdc (IEC)
|
| Class |
Class aR
|
| Pre arc (I2T) |
60000
|
| Clearing (I2T) |
245000
|
| Watt losses |
120 W
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse indicator |
None
|
| Suitable for |
MC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator MAI Microswitch/adaptor MBI Microswitch/adaptor |