Download document () of 20

7011124FUL-0012X

Eaton Alarms & signalling devices, Fulleon, Asserta Sounder, 24V, Red housing, 120dB (AS/S/24/120/R ASSERTA)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7011124FUL-0012X
EAN
4015081800674
Product Length/Depth
155 mm
Product Height
168 mm
Product Width
168 mm
Product Weight
1.6 kg
Certifications
CE

Product specifications

Number of tones
42
Color housing
Red
Material housing
Plastic
Sound output
120 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.45 A
Alarm current
450 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Export product specification