Eaton, Alarms & signalling devices, Fulleon, Asserta Sounder, 115/230 VAC, Red housing, 120dB (AS/S/115-230/R/120 STANDARD)
Product Name |
Eaton Asserta Industrial sounder
|
Catalog Number |
7013124FUL-0014
|
EAN |
4015081800728
|
Product Length/Depth |
155 mm
|
Product Height |
168 mm
|
Product Width |
168 mm
|
Product Weight |
1.6 kg
|
Certifications |
Not Applicable
|
Number of tones |
42
|
Color housing |
Red
|
Material housing |
Plastic
|
Sound output |
120 dB
|
Nominal voltage |
230 V
|
Type of current |
AC
|
Electricity consumption |
0.065 A
|
Alarm current |
130 mA
|
Construction material |
ABS/FR
|
Operating temperature - max |
70 °C
|
Operating temperature - min |
-25 °C
|
System topology |
Conventional (Non-Addressable)
|
Voice tones |
No
|
Product branding |
Eaton
|
Humidity (non condensing) - max |
95 %
|
Humidity (non condensing) - min |
0 %
|
Degree of protection |
IP66
|
Cable entry |
M20 hole
|
System wiring |
0.28 - 2.5 mm
|