Download document () of 20

749AQHDLGRD

Eaton Crouse-Hinds series Pauluhn 749 spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Handle and clamp, With guard, 120 Vac, 1000W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 749 spot light
Catalog Number
749AQHDLGRD
UPC
662276386914
Product Length/Depth
14.5 in
Product Height
18 in
Product Width
11 in
Product Weight
24 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Wattage
1000W
Mounting Method
Surface
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Lamp type
Quartz halogen
Lens material
Heat resistant glass
Material
Copper-free aluminum
Optical distribution
Medium
Special features
Handle and clamp, guard
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.