Download document () of 20

80KR85
Model code: 80A 415V AC HOUSE SERVICE FUSE

Eaton Bussmann series low voltage british standard fuse, 80A, AC 415 V, system C type II, 23 x 57 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
80KR85
EAN
5027590490559
Product Length/Depth
57 mm
Product Height
22.2 mm
Product Width
22.2 mm
Product Weight
54.85 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
Model Code
80A 415V AC HOUSE SERVICE FUSE

Electrical data

Amperage Rating
80 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
33 kA
Class
Class gG/gL

Product specifications

Fuse type
KR85
Construction
BS system C type II

Export product specification