Aluminium jam nut receptacle, black zinc nickel plating, with male short PCB contacts, keying N; 8D7C13Z35PN
| Product Name | 
                                            
                                            
                                             
                                                Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                8D7C13Z35PN
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Shielding
                                             
                                         | 
                                    
| Connector orientation | 
                                            
                                            
                                             
                                                N
                                             
                                         | 
                                    
| Connector type | 
                                            
                                            
                                             | 
                                    
| Contact delivery | 
                                            
                                            
                                             
                                                Loaded
                                             
                                         | 
                                    
| Contact gender | 
                                            
                                            
                                             
                                                Pin (Male)
                                             
                                         | 
                                    
| Contact plating | 
                                            
                                            
                                             | 
                                    
| Contact type | 
                                            
                                            
                                             | 
                                    
| Coupling type | 
                                            
                                            
                                             | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP67
                                             
                                         | 
                                    
| Layout | 
                                            
                                            
                                             
                                                35
                                             
                                         | 
                                    
| Plating | 
                                            
                                            
                                             
                                                Black Zinc Nickel
                                             
                                         | 
                                    
| Shell material | 
                                            
                                            
                                             | 
                                    
| Shell size | 
                                            
                                            
                                             
                                                13
                                             
                                         | 
                                    
| Mating cycles | 
                                            
                                            
                                             
                                                500
                                             
                                         | 
                                    
| Operating temperature - max | 
                                            
                                            
                                             
                                                200 °C
                                             
                                         | 
                                    
| Operating temperature - min | 
                                            
                                            
                                             
                                                -65 °C
                                             
                                         | 
                                    
| Receptacle type | 
                                            
                                            
                                             
                                                Jam Nut Receptacle
                                             
                                         | 
                                    
| Number Of Contacts | 
                                            
                                            
                                             
                                                22
                                             
                                         | 
                                    
| Number of cavity #22D | 
                                            
                                            
                                             
                                                22
                                             
                                         | 
                                    
| PCB diameter | 
                                            
                                            
                                             
                                                0.5 mm
                                             
                                         | 
                                    
| Salt spray | 
                                            
                                            
                                             
                                                500 hour
                                             
                                         | 
                                    
| Working voltage (Vrms) | 
                                            
                                            
                                             
                                                1300 V
                                             
                                         |