Eaton 9PX Lithium extended battery module (EBM), 48V, Rack/tower, 1U
Product Name |
Eaton 9PX extended battery module (EBM)
|
Catalog Number |
9PXEBM48RT1U-L
|
UPC |
743172105615
|
Product Length/Depth |
448 mm
|
Product Height |
42.9 mm
|
Product Width |
438 mm
|
Product Weight |
12 kg
|
Compliances |
CE Marked
|
Model Code |
Eaton 9PX EBM 48V RT1U Li-Ion
|
Battery type |
Lithium-ion
|
Form factor |
Rack/tower
|
Rack size |
1U
|
Construction type |
482.6 mm (19 inch) device
|
Rack mounting kit |
Yes
|
Package contents |
|
Type of Accessory |
Battery/accumulator
|